Outdoor Fiber Optic Cable, 12-fiber, multimode, OM4, PE, loose tube, gel-filled, cut length
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
Diameter Over Jacket | 7.5 mm | 0.295 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Flex | 25 cycles |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | OM4 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Buried | Ducted | Outdoor |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
Diameter Over Jacket | 7.5 mm | 0.295 in |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Flex | 25 cycles |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | OM4 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Buried | Ducted | Outdoor |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse