Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

NPP06UZDB-WT

  • Available in:
  • Asia
  • EMEA
  • Latin America

NPC RJ45 Patch Cord, category 6, U/UTP, LSZH, white, Eco-packaging

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High-performance patch cords exceeding industry standards supporting NETCONNECT channel specifications
  • Standardized transparent, slim-line boots provides consistent patch cord appearance and supports highest density applications
  • Colored clips are available to fit the transparent boot, eliminating the need of multiple colors for matching every jacket color
  • Colored pull latch tabs are available for easier plug release handling from the modular jack
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPP

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 3
Cable Assembly Length, maximum (ft) 100
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 30
Diameter Over Jacket 5.97 mm | 0.235 in
Compatible Conductor Gauge, stranded 26 AWG

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Low Smoke Zero Halogen (LSZH)
Safety Standard UL 1863

Packaging and Weights

Packaging Material Eco-friendly, Single-use Plastics-free
Packaging quantity 1

Product Classification

Regional Availability Asia | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPP

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 3
Cable Assembly Length, maximum (ft) 100
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 30
Diameter Over Jacket 5.97 mm | 0.235 in
Compatible Conductor Gauge, stranded 26 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Low Smoke Zero Halogen (LSZH)
Safety Standard UL 1863

Packaging and Weights

Packaging Material Eco-friendly, Single-use Plastics-free
Packaging quantity 1
Click on image to enlarge.