NA-A300-1AS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Europe
- Latin America
- North America
Fiber Optic Node Service Cable Assembly, 6 SC/APC Connectors with 36in Breakout, 6F Dielectric Cable
Specifications
Features and Benefits
- Node Service Cable Assemblies are factory-terminated for use in node installations
- Environmentally sealed and tested
- Designed for fast installation between splicing in a closure transitioning to a node
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Product Type | Fiber node service cable assembly |
Product Series | NA |
General Specifications
Breakout Direction | Straight |
Breakout Option | Feed‐through housing connector |
Cable Color | Black |
Cable Type | Dielectric - Round - Loose Tube |
Construction Type | Breakout, armored |
Interface, Connectors side A | SC/APC |
Interface, Connectors side B | Unterminated |
Color, SC/APC boot | Green |
Color, SC/APC connector | Green |
Quantity, SC/APC connectors | 6 |
Total Fibers, quantity | 6 |
Dimensions
Breakout Length, connector A | 914.4 mm | 36 in |
Cable Assembly Length Range (m) | 1 – 300 |
Cable Assembly Length Range (ft) | 1 – 995 |
Cable Outer Diameter | 11.5 mm (0.45 in) |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 439.4 mm | 17.299 in |
Minimum Bend Radius, unloaded | 115 mm | 4.528 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D and G.657.A1 |
Insertion Loss, maximum, SC/APC connectors | 0.4 dB |
Return Loss, minimum, SC/APC connectors | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 60529:2001, IP68 | Telcordia GR-326 |
Packaging and Weights
Cable weight | 110 kg/km | 73.917 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Product Type | Fiber node service cable assembly |
Product Series | NA |
General Specifications
Breakout Direction | Straight |
Breakout Option | Feed‐through housing connector |
Cable Color | Black |
Cable Type | Dielectric - Round - Loose Tube |
Construction Type | Breakout, armored |
Interface, Connectors side A | SC/APC |
Interface, Connectors side B | Unterminated |
Color, SC/APC boot | Green |
Color, SC/APC connector | Green |
Quantity, SC/APC connectors | 6 |
Total Fibers, quantity | 6 |
Dimensions
Breakout Length, connector A | 914.4 mm | 36 in |
Cable Assembly Length Range (m) | 1 – 300 |
Cable Assembly Length Range (ft) | 1 – 995 |
Cable Outer Diameter | 11.5 mm (0.45 in) |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 439.4 mm | 17.299 in |
Minimum Bend Radius, unloaded | 115 mm | 4.528 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D and G.657.A1 |
Insertion Loss, maximum, SC/APC connectors | 0.4 dB |
Return Loss, minimum, SC/APC connectors | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 60529:2001, IP68 | Telcordia GR-326 |
Packaging and Weights
Cable weight | 110 kg/km | 73.917 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse