パッシブ光デバイス
Access untapped potential in your fiber network with passive optical devices
Passive optical devices are essential in modern communication networks, enabling data transmission over long distances without active components like amplifiers. These devices, integral to fiber networks, comprise optical splitters, WDMs, Coexistence, and passive components.
CommScope, a leading provider, offers a range of products, including versatile optical splitters, various WDMs, coexistence modules, and seamlessly integrating passive optical components for efficient network optimization.
While fiber optics drive bandwidth-heavy applications, installing new fiber proves costly and time-consuming. CommScope's integrated solutions focus on passive optical devices (PODs), revolutionizing infrastructure adaptation by maximizing resources, reducing costs, and enhancing performance. Tailored around PODs, CommScope provides standardized and customized solutions, facilitating seamless integration and rapid deployment.
CommScope’s POD integrated solutions offer key advantages:
- Expand existing network capacity without additional fiber
- Trim costs while boosting optical performance
- Accelerate deployment and ROI
- Efficiently monitor network traffic
- Consolidate services on a single fiber
Optical splitters and couplers split or combine light—distributing signals injected into a single fiber strand to multiple fibers, enabling point to multi-point communication in Fiber To The Home (FTTH) networks based on ITU.T PON standards such as GPON, XGS-PON and new 25 and 50G standards.
CommScope offers a portfolio of bare and connectorized splitters/couplers in a wide range of styles and split ratios, and splitter modules for inside plant (ISP) and outside plant (OSP) applications that help you optimize your fiber access network architecture.
CommScope’s optical splitter products enable:
- Faster turnup of passive optical networks (PONs)
- Reliability and performance in outside plant environments
- 低挿入損失仕様
- Customer test reports and reliability certification
Wavelength Division Multiplexing (WDMs) and de-multiplexers combine multiple signals for transport on a single fiber, and separate combined signals for distribution to multiple destinations—increasing the bandwidth available on your existing fiber. They can be applied in core and metro networks, transport networks, hybrid fiber cable (HFC) distributed access architectures and wireless transport, enabling true converged all optical IP communication.
WDM solutions require no power or additional fiber installation, making them quick and easy to install and maintain. The ITU.T has standardized wavelength channels in a Course and Dense WDM grid, offering a path to exploit the full optical spectrum in a single fiber, with the possibility to overlay signals, including coexistence of ethernet communications with PON technology.
CommScope’s WDM portfolio includes a variety of form factors for both CWDM and DWDM, optimal for a wide range of inside plant (ISP) and outside plant (OSP) applications. For example, CommScope’s LGX or NG4 ISP Multiplexing Modules can be used in the headend or central office facility to multiplex signals. They can be paired with FOSC or FIST fiber optic closures containing the matching De-mux modules, or use add-drop solutions optimal for daisy chaining.
With CommScope’s WDM, operators can:
- Support high-speed, high-capacity throughput with low latency
- Improve quality of service
- Make the most out of their fiber investments, for fixed and mobile access, optical transport
- Deploy GPON, CPRI and Ethernet traffic on the same network or fiber strand
- Migrate easily from 1G to 100G, 400G and higher – using latest technologies such as coherent optic transceiver technology
Coexistence elements allow you to support multiple services on a single fiber by combining signals from different wavelength. For example, you can offer GPON and XGS-PON over an existing PON fiber infrastructure without changing the outside plant, while being prepared to overlay future 25G or 50G PON signals and enabling test access for OTDR over 1600nm wavelength.
CommScope’s CEx elements are available in four configurations and two housing styles: NG4 and LGX.
CommScope’s CEx elements enable:
- Multiple PON services over existing fiber infrastructure
- Increased speed and performance over GPON systems
- Cost-effective migration to next-gen PON services
- Coexistence of GPON, XGS-PON, NG-PON2, RF video, optical time domain reflectometer (OTDR) and other future technologies
- Prepare for future utilization of unused spectrum through upgrade ports, including overlay of WDM for ethernet
参考資料

次世代 WDM テクノロジー
With 40 percent of the global population yet to connect to the internet, learn how next-generation WDM technologies offer choices to meet rising bandwidth demands.
パッシブ光コンポーネント
パンフレット
サービスプロバイダーやマルチプル・システム・オペレーター (MSO) は、コムスコープの統合型パッシブ光コンポーネントにより、既存のファイバーインフラストラクチャーからより多くを得ることができます。詳細については、本文をお読みください。


ネットワークコンバージェンス
電子ブック
ネットワークコンバージェンスに焦点を当て、それが何を意味するのか、そして自分に合った方法を決定するために問うべき質問をしてみましょう。
コムスコープを選ぶ理由
Fiber connectivity expertise
Field installers around the world recognize our inside and outside plant solutions for versatility in all environments and ease of use. We have more than four decades of expertise in fiber connectivity.
止まることをしらない革新
We are driven by what’s next and continue to invest in finding better solutions. Our passive optical devices experts not only support product innovation, but also advance the industry’s knowledge in fiber connectivity.
実証済みのパフォーマンス
With hundreds of thousands of fiber connectivity frames, cabinets, closures and terminals deployed, we are the trusted partner for all fiber networks.