Warning Icon
This product was discontinued on: July 30, 2019

For other alternatives, please contact us for more information.

2 Replacement products available
  • 760238122 | USL10G-SHLD, GY
    Uniprise SLX Series Modular Jack, category 6A, shielded , 4 Pair, without dust cover, gray
  • 760238103 | USTPJ-10G, GR
    Uniprise SLX Series Modular Jack, category 6A, shielded , 4 Pair, without dust cover, Gray, incl A. White M-series adapter

760163527 | HFTP-J10G

  • Available in:
  • North America
Uniprise Ultra 10® HFTP-J10G Shielded High Density Information Outlet
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Brand Ultra 10®

General Specifications

ANSI/TIA Category 6A
Application Adapts to M Series and Keystone
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type High density
Termination Type IDC
Wiring T568B | T568A

Dimensions

Height 19.56 mm | 0.77 in
Width 17.02 mm | 0.67 in
Depth 33.53 mm | 1.32 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Zinc | High-impact, flame retardant, thermoplastic | Copper alloy
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Brand Ultra 10®

General Specifications

ANSI/TIA Category 6A
Application Adapts to M Series and Keystone
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type High density
Termination Type IDC
Wiring T568B | T568A

Dimensions

Height 19.56 mm | 0.77 in
Width 17.02 mm | 0.67 in
Depth 33.53 mm | 1.32 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Zinc | High-impact, flame retardant, thermoplastic | Copper alloy
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse