Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100108289 | FDF-STDVAM

  • Available in:
  • Latin America
  • North America
FDF Fiber VAM Panel, for 12 VAM modules, unloaded, 8 in x 23 in, putty white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Fiber VAM panel
Product Series FDF

General Specifications

Functionality Multiplexing | Splitting
Application Used in front-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Color, front Putty white
Growth Configuration Unloaded
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Rack Units 4.599999904632568
Shelf Movement Fixed

Dimensions

Height 203.2 mm | 8 in
Width 584.2 mm | 23 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Fiber VAM panel
Product Series FDF

General Specifications

Functionality Multiplexing | Splitting
Application Used in front-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Color, front Putty white
Growth Configuration Unloaded
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Rack Units 4.599999904632568
Shelf Movement Fixed

Dimensions

Height 203.2 mm | 8 in
Width 584.2 mm | 23 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category