Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-2122145-1 | FMS-K-1-B-I-S5D-6-IN99-6-SP

  • Available in:
  • Asia
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 6 SC/UPC, multimode, OM2, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear, left side | Rear, right side
Color Black
Color, front Black
Growth Configuration Partially loaded
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 1
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 6

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode
Fiber Type OM2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 45 dB

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear, left side | Rear, right side
Color Black
Color, front Black
Growth Configuration Partially loaded
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 1
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 6

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode
Fiber Type OM2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 45 dB

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse