NG4-MMD
Base Product
- Available in:
- Latin America
- North America
NG4access® MPO Module, singlemode
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Application | NG4 MPO module |
Adapters, quantity, front | 12 |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Application | NG4 MPO module |
Adapters, quantity, front | 12 |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Other Ways to Browse