Warning Icon
This product was discontinued on: June 30, 2019

For other alternatives, please contact us for more information.

2 Replacement products available
  • 360DPiP-12LC-SM
    InstaPATCH® 360, TeraSPEED® SYSTIMAX 360 Distribution Panel 12 LC  Blue iPatch Ready
  • 360DPis-12LC-SM
    360 Distribution Adapter Pack 12 LC with internal shutters, Singlemode Blue

760109389 | 360DP-12LC-SM

  • Available in:
  • Latin America
  • North America
  • Australia/New Zealand
  • EMEA
  • Asia
360G2 Singlemode Distribution Adapter Pack 12 LC Blue iPatch Ready
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | EMEA | Asia
Portfolio CommScope®
Product Type Fiber adapter pack

General Specifications

Adapter Color Blue
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | EMEA | Asia
Portfolio CommScope®
Product Type Fiber adapter pack

General Specifications

Adapter Color Blue
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Product Specification (Comprehensive)

Visio Stencil

Warranty