Warning Icon
This product was discontinued on: June 30, 2019

For other alternatives, please contact us for more information.

2 Replacement products available
  • 360DPis-12LC-LS
    360 Distribution Adapter Pack 12 LC with internal shutters, Multimode OM4 Aqua
  • 360DPiP-12LC-LS
    InstaPATCH® 360, LazrSPEED® SYSTIMAX 360 Distribution Panel 12 LC  Aqua iPatch Ready

760109363 | 360DP-12LC-LS

  • Available in:
  • Latin America
  • North America
  • Asia
  • Australia/New Zealand
  • EMEA
360G2 Multimode OM4 Distribution Adapter Pack 12 LC Aqua iPatch Ready
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber adapter pack

General Specifications

Adapter Color Aqua
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Multimode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber adapter pack

General Specifications

Adapter Color Aqua
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Multimode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Product Specification (Comprehensive)

Visio Stencil

Warranty