Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

700011430 | WFE-PNL-006-SFA-SC06-BK-BL

  • Available in:
  • North America
  • Latin America
  • Asia
  • Australia/New Zealand
  • EMEA
TeraSPEED® Adapter Pack, Black, Type 10, with 6 port SC ganged adapter, ceramic sleeve, blue, shuttered
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Adapter Cutout, quantity 1
Adapters, quantity 1
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Ganged
Color, front Black
Interface SC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 6

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Adapter Cutout, quantity 1
Adapters, quantity 1
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Ganged
Color, front Black
Interface SC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 6

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse