Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

68772011-13 | 6877 2 011-13

  • Available in:
  • North America
Fiber Optic Adapter Plate, for 24 LC duplex adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 24
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 48

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 24
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 48

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category