Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

68772011-02 | 6877 2 011-02

  • Available in:
  • Australia/New Zealand
Fiber Optic Adapter Plate, for 6 SC duplex adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 6
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 6
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category