062386-000   |   XCSM-115/30-1000/S(S5)

XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs

  • High recovery ratio reducing the number of sizes and inventory costs
  • Used where maximum reliability is required, submersible, direct buried installations
Product Classification  
Product Series   XCSM
Product Type   Heat shrink tubing, thick wall
Regional Availability   EMEA
   
Dimensions  
Length   1000.00 mm   |   39.37 in
   
Environmental Specifications  
Environmental Space   Buried   |   Submersible
   
General Specifications  
Color   Black
Expanded Inside Diameter, minimum   115.00 mm   |   4.53 in
Material Type   Polyolefin
Package Quantity   5
Packaging Type   Bag   |   Carton
Recovered Inside Diameter, maximum   30.00 mm   |   1.18 in
Sealant Type   Hotmelt adhesive
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink