Product Classification  
Product Type   Bulk angle
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   7.6 m   |   25.0 ft
Weight   28.0 kg   |   61.8 lb
Width   76.2 mm   |   3.0 in
   
General Specifications  
Material Type   Aluminum
Pipe Length   7.6 m   |   25.0 ft
Material Thickness   9.5 mm   |   3/8 in
Angle Length   6.1 m   |   20.0 ft
Angle Thickness   9.5 mm   |   3/8 in
Angle Width   76.2 mm   |   3.0 in
Angle, quantity   1
Includes   Angle