Product Classification  
Product Type   Bulk angle
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   6096.0 mm   |   240.0 in
Weight   33.8 kg   |   74.5 lb
Width   76.2 mm   |   3.0 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Pipe Length   6096.0 mm   |   240.0 in
Material Thickness   4.8 mm   |   0.2 in
Angle Length   6096.0 mm   |   240.0 in
Angle Thickness   4.8 mm   |   0.2 in
Angle Width   76.2 mm   |   3.0 in
Angle, quantity   1
Includes   Angle