ATLP200-001

Lightning Protection Unit

  • Provides lightning protection for RET controller and RET components
  • Lightning surge capability of 10 times at 600 A, 10/350 waveform
  • Equipped with a grounding stud for added lightning protection
  • Easily mounts to a pole or wall
  • AISG and RoHS compliant
Electrical Specifications  
Electrical Safety Standard   EN 60950   |   UL 60950
Electromagnetic Compatibility (EMC)   EN 55011   |   EN 61326-1   |   ETS 300 386 V1.3.2 2003
EU Certification   CB   |   CE   |   Low Voltage Directive 73/23/EEC
Protocol   AISG 1.1   |   AISG 2.0
Interface Protocol Signal   Data   |   dc
Circuit Insertion Resistance, Power Lines, maximum   0.5 ohm
Circuit Insertion Resistance, Signal Lines, maximum   1.0 ohm
Overcurrent Protection Type   PTC fuse
Protected Side Clamping, +12V Nominal Voltage   +17 V to -0.6 V
Protected Side Clamping, +24 V Nominal Voltage   +28 V to -0.6 V
Protected Side Clamping, -48 V Nominal Voltage   +0.6 V to -58 V
Protected Side Clamping, RS-485 Nominal Voltage   ±10 V
   
General Specifications  
Includes   Band clamp   |   Carriage bolts   |   Hex nuts   |   Lightning protection unit   |   Lock washers   |   Pipe mount bracket   |   Wall mount brackets
   
Mechanical Specifications  
AISG Input Connector   8-pin DIN Male
AISG Input Connector Quantity   1
AISG Output Connector   8-pin DIN Female
AISG Output Connector Quantity   1
Color   Gray
Grounding Lug Thread Size   M8
Material Type   Aluminum   |   Stainless steel
Lightning Surge Capability   10 times @ 600 A
Lightning Surge Capability Test Method   IEC 61312-1 Annex B Current Pulse Profile
Lightning Surge Capability Waveform   10/350 waveform
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Rain Simulation Test Method   IEC 60068-2-18, Test Condition Ra, Method 1
Relative Humidity   Up to 100%
UV Resistance Test Method   IEC 60068-2-5, Test Condition B
   
Dimensions  
Width   185.4 mm   |   7.3 in
Depth   157.5 mm   |   6.2 in
Height   50.80 mm   |   2.00 in
Net Weight   1.0 kg   |   2.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink