BC-W2001

OneCell® Baseband Controller 2000 Controller Module

  • Pooled baseband processing with centralized scheduler
  • Smart Reuse for multi-sector throughput without border handovers or interference
  • Single PCI across multiple Radio Points
  • Joint Transmission and Reception
  • No borders or handovers within controller
Product Classification  
Brand   OneCell®
Product Type   Controller unit
   
General Specifications  
Application   LTE delivery for public venues and large enterprises
Backhaul Interface   Enterprise broadband connection fiber, cable or DSL
Core Network Interface   S1-MME & S1-U
Fronthaul Interface   IP Ethernet LAN
Note   Two controller modules fit into one 1RU 19-inch chassis
Physical Interface   2x 10 GigE SFP+ Optical or Electrical   |   4x GigE SFP Optical or Electrical   |   7x GigE Electrical (10/100/1000)
   
Electrical Specifications  
Electrical Safety Standard   IEC 60950-1 Second Edition
Electromagnetic Compatibility (EMC)   EN 55022, 2010/AC:2011 Class A   |   EN 55024, 2010 ITE   |   ICES-003, Issue 5 Class A   |   47CFR Part 15 (CFR 47) Class A
Input Current, maximum, specific   .85 A   |   1.7 A
Input Voltage Range   120/230 Vac - 50/60 Hz
Power Consumption   100 W
   
Radio Specifications  
Cell Virtualization Reuse Factor   Up to 4 virtual cells per physical cell, depending on channel bandwidth, deployment topology and usage.
Coverage Area   Up to 1,000,000 square feet
Coverage Area Note   Depending on frequency bands, channel bandwidth and building characteristics
Modulation Type   DL: QPSK, 16QAM, 64QAM   |   UL: QPSK, 16QAM
Physical Sector Peak Throughput, uplink   50 Mb/s
Simultaneous RRC Connected Users   512
Technology   LTE MIMO
Timing and Synchronization   GPS via SMA connector   |   IEEE 1588 v2 PTP
Virtual Sectors and Systems, maximum   4
   
Security Specifications  
Backhaul Security   IKEv2/IPSec with certificate mutual authentication
Boot and Storage Security   Secure Boot, Secure Storage (TrE)
Controller to RP Management Security   HTTPS/SSL PSK
DMS to Controller Management Security   HTTPS/SSL (cert)
Fronthaul and OTA Security   PDCP ciphering
   
Environmental Specifications  
Operating Temperature   0 °C to +40 °C (+32 °F to +104 °F)
   
Industry And Government Compliance  
Transportation Vibration Standard   ISTA-3A
   
Dimensions  
Depth   476.00 mm   |   18.74 in
Height   44.00 mm   |   1.73 in
Net Weight   5.90 kg   |   13.01 lb
Width   242.00 mm   |   9.53 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 6/6 EUCompliant
CECompliant with the relevant CE product directives, Declaration of Conformity (DoC) available

Logo Logo
Add Cancel
Powered By OneLink