alert
Obsolete
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   CommScope®
Product Type   Copper security cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Stranded tinned copper wire
Conductor Material   Stranded tinned copper wire
Dielectric Material   Polyolefin
Drain Wire Material   Tinned copper
Inner Jacket Material   Low Smoke Zero Halogen (LSZH)
Insulation Material, singles   Polyolefin
Shield (Tape) Material   Polyester/Aluminum tape
Jacket Material   Low Smoke Zero Halogen (LSZH)
   
Dimensions  
Cable Weight   24.80 kg/km
Diameter Over Insulated Single   1.397 mm   |   0.055 in
Diameter Over Jacket, nominal   4.064 mm   |   0.160 in
Insulation Thickness, singles   0.229 mm   |   0.009 in
Jacket Thickness   0.500 mm   |   0.020 in
   
Electrical Specifications  
Capacitance   118.1 pF/m   |   36.0 pF/ft
Conductor dc Resistance   11.00 ohms/kft
Operating Voltage, maximum   300 V
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Flame Test Method   CMR
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   Security
Jacket Color   Gray
Supported Application   Industrial
Conductor Gauge, singles   20 AWG
Conductor Type, singles   Stranded
Conductors, quantity   2
Drain Wire Gauge   20 AWG
Drain Wire Type   Solid
Jacket Color, singles   Blue   |   White
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, unloaded   10 times
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink