F04656-000   |   VCKT-90-3-INT

VCKT Vault Copper Closure, unpressurized, heat shrink, 510 mm joint length, 3 MDF cable outlets

  • Vault closure system for the distribution of telecommunication cables in telephone exchanges
  • Flexibility arises from selective use of break‑out ports up to 3/9/12 or 24 MDF cables
  • Vertical installation with re-entry option of the splice area for testing and measuring
Product Classification  
Product Type   Unpressurized heat shrink closure
Product Series   VCKT
Regional Availability   EMEA
   
General Specifications  
Application   For use with Polyethylene and metal jacketed cables
Branch-off Clip   To be ordered seperately
Cable Capacity, maximum   4
Color   Black
Includes   Abrasive strip   |   Aluminum closing strip   |   Aluminum foil   |   Cleaning tissues   |   Flexible stainless steel channels   |   Heatshrinkable sleeve   |   Metal canister   |   Shield continuity wire   |   Underclips
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   36.00 mm   |   1.42 in
Single Cable Diameter, minimum   12.00 mm   |   0.47 in
Splice Bundle Diameter, maximum   85.00 mm   |   3.35 in
   
Dimensions  
Length   800.00 mm   |   31.50 in
Sheet Opening, nominal   510.00 mm   |   20.08 in
   
Dimension Drawing  
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Cable Sealing Type   Hotmelt adhesive
Closure Style   Single-ended
Splice Protection Type   Metal canister
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink