017958-000   |   RABC-200

RABC Copper Closure, butt, unpressurized, heat shrink, 480 mm joint length, for up to 4 cables

  • Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications
  • Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
Product Classification  
Product Type   Unpressurized heat shrink closure
Product Series   RABC
Regional Availability   EMEA
   
General Specifications  
Application   For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum   4
Color   Black
Includes   Abrasive strip   |   Aluminum foil   |   Branch-off clip   |   Clamp   |   O-ring seal   |   Tie wraps
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   125.00 mm   |   4.92 in
Single Cable Diameter, minimum   43.00 mm   |   1.69 in
Splice Bundle Diameter, maximum   100.00 mm   |   3.94 in
   
Dimensions  
Length   670.00 mm   |   26.38 in
Sheet Opening, nominal   480.00 mm   |   18.90 in
   
Mechanical Specifications  
Cable Sealing Type   Hotmelt adhesive
Closure Style   Single-ended
Material Type   Polyolefin
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink