284765-000   |   GELSNAP-C-18/5-180-INT

GELSNAP Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 30 pair splices

  • Prevents water ingress by use of non-flowing gel under permanent compression
  • Robust and reliable under a wide variety of environmental conditions
  • Butt, in-line, and branch configurations with many connector types are possible
Product Classification  
Product Type   Gel filled closure
Product Series   GELSNAP
Regional Availability   EMEA
   
General Specifications  
Color   Black
Includes   Gel compression springs   |   Gel-filled half-shells   |   Installation instruction   |   Strain relief accessories   |   Tie wraps
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   18.00 mm   |   0.71 in
Single Cable Diameter, minimum   5.00 mm   |   0.20 in
Splicing Capacity, maximum   30
   
Dimensions  
Height   33.00 mm   |   1.30 in
Length   335.00 mm   |   13.19 in
Sheet Opening, nominal   180.00 mm   |   7.09 in
Width   80.00 mm   |   3.15 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Cable Sealing Type   Gel filled
Closure Style   In-line   |   Single-ended
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
TL 9000:2016 (R6)Compliant to this quality management practice

Logo Logo Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink