870541-000   |   XAGA550-C4-490/120-M466

XAGA® 550 Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 4.9 inch splice bundle diameter

  • Full range of closures to suit all copper cable sizes
  • High performance heat-shrinkable closure for both maintenance and new constructions
  • Suitable for use with all standard copper connector systems
Product Classification  
Product Type   Unpressurized heat shrink closure
Product Series   XAGA 550
Regional Availability   Latin America   |   North America
Product Brand   XAGA®
   
General Specifications  
Application   For use with Polyethylene and metal jacketed cables
Branch-off Clip   To be ordered seperately
Cable Capacity, maximum   3
Color   Black
Includes   Abrasive strip   |   Aluminum closing strip   |   Aluminum foil   |   Cleaning tissues   |   Flexible stainless steel channels   |   Heatshrinkable sleeve   |   Metal canister   |   Shield continuity wire   |   Underclips   |   Valve hardware
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, minimum   27.94 mm   |   1.10 in
Splice Bundle Diameter, maximum   124.46 mm   |   4.90 in
   
Dimensions  
Sheet Opening, nominal   939.80 mm   |   37.00 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Cable Sealing Type   Hotmelt adhesive
Closure Style   In-line
Material Type   Fiber-reinforced multi-layer sealing sleeve
Mount Type   Duct   |   Manhole
Splice Protection Type   Metal canister
   
Environmental Specifications  
Environmental Space   Aerial   |   Below ground   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink