300100108099   |   E-501-L691

FDF Fiber Termination Panel, 144 (1-72 = SM, 73-144=MM) LC/UPC adapters, 8x23 in, putty white

Product Classification  
Product Series   FDF
Product Type   Fiber patch panel
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Multimode   |   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   304.80 mm   |   12.00 in
Height   203.20 mm   |   8.00 in
Width   584.20 mm   |   23.00 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Rack Units   4.6
Shelf Movement   Fixed
Application   Used in front-load FDF-style frames only
Body Style   Symmetrical
Color   Putty white
Color, front   Putty white
Functionality   Patching
Growth Configuration   Fully loaded
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   LC
Package Quantity   1
Rack Type   EIA 23 in
Total Ports, quantity   144
   
Mechanical Specifications  
Patch Cord Entry Location   Front, left side   |   Front, right side
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink