Monitor 16

Monitor Free Cooling System, 16 kW

  • Reduces energy consumption and CO² emissions in excess of 90%
  • Recoups investment in one to three years
  • Can be used as a direct cooling system or to work with existing air conditioning installation
  • Comprehensive alarms alert to issues with the system or the cabinet environment
  • Real time and online telemetry and control
Product Classification  
Product Type   Cooling system
   
General Specifications  
Color   Standard RAL Colors available
Fans, quantity   3
Finish   Powder coated
Installation Duration   6 hrs
Installation Team, quantity   3
Material Type   Galvanized steel
   
Electrical Specifications  
Voltage   -38 Vdc   |   -58 Vdc
   
Environmental Specifications  
Operating Temperature   -30 °C to +40 °C (-22 °F to +104 °F)
Qualification Standards   CE
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUcompliant

Logo
Add Cancel
Powered By OneLink