760209700

RBC36 Equipment Battery HEX Empty Micro Cell Site Cabinet

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Micro cell site enclosure
   
Dimensions  
Depth   762 mm   |   30 in
Height   914 mm   |   36 in
Weight   91 kg   |   200 lb
Weight, with batteries, typical   193 kg   |   425 lb
Width   610 mm   |   24 in
   
General Specifications  
Batteries   Not included
Battery String Current, maximum   100 A-h @ -48 Vdc
Color   Gray
Cooling Options   Heat exchange
Finish   Powder coated
   
Electrical Specifications  
Voltage   -48 Vdc
   
Environmental Specifications  
Qualification Standards   OSHA   |   Telcordia GR-487