760187500

RBA72-36 Battery Cabinet, 48V, SAFT/DAC

  • Reduced power consumption through thermoelectric cooling
  • Reduced maintenance; no compressor or filters
  • Single, bulk busbar assembly
  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power back-up enclosure
   
Dimensions  
Depth   991 mm   |   39 in
Height   1829 mm   |   72 in
Weight   295 kg   |   650 lb
Width   914 mm   |   36 in
Weight, with batteries, typical   1225 kg   |   2700 lb
   
General Specifications  
Access   Rear panels (2)
Alarm Output   Circuit breaker   |   High temperature   |   Intrusion   |   Thermoelectric cooling
Batteries   Not included
Batteries Supported   10
Battery String Current, maximum   1080 A-h @ -48 Vdc
Battery Strings, quantity   6 @ -48 Vdc
Cabinet Type   Battery back-up cabinet
Color   Gray
Cooling Options   Thermoelectric cooling
Finish   Powder coated
   
Electrical Specifications  
Voltage   -48 Vdc
   
Environmental Specifications  
Qualification Standards   Telcordia GR-487