alert

This product will be discontinued on: March 27, 2020

Replaced By:
RRV4-65D-R6
12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET. Antenna rear wind loading 880N @ 150km/h
For other alternatives, please contact us for more information.

CCV4PX310.11R-C3

12-port sector antenna, 4x 790–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector

Electrical Specifications
Frequency Band, MHz790–862880–9601695–18801850–19901920–21802300–25002500–2690
Gain, dBi15.816.416.716.817.418.118.1
Beamwidth, Horizontal, degrees73626366676264
Beamwidth, Vertical, degrees8.98.17.67.06.65.55.2
Beam Tilt, degrees0–100–100–100–100–100–100–10
USLS (First Lobe), dB18181818181818
Null Fill, dB-22-22-22-22-22-22-22
Front-to-Back Ratio at 180°, dB35343338393941
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB28282828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts300300250250250250250
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–862880–9601695–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi15.516.216.416.416.917.817.8
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.4±0.5±0.8±0.4±0.4
Gain by Beam Tilt, average, dBi
0 ° | 15.5
 5 ° | 15.5
 10 ° | 15.6
0 ° | 16.2
 5 ° | 16.2
 10 ° | 16.1
0 ° | 16.3
 5 ° | 16.4
 10 ° | 16.4
0 ° | 16.4
 5 ° | 16.4
 10 ° | 16.4
0 ° | 16.9
 5 ° | 16.9
 10 ° | 16.9
0 ° | 17.9
 5 ° | 17.9
 10 ° | 17.6
0 ° | 17.7
 5 ° | 17.8
 10 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±5.7±4.7±3.4±7.3±4.6±3.7±3.7
Beamwidth, Vertical Tolerance, degrees±0.4±0.3±0.5±0.3±0.5±0.3±0.2
USLS, beampeak to 20° above beampeak, dB 18181818181818
Front-to-Back Total Power at 180° ± 30°, dB 23242630303232
CPR at Boresight, dB 19182020191718
CPR at Sector, dB 119910111112
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,085.0 N @ 150 km/h   |   243.9 lbf @ 150 km/h
Wind Loading, lateral   380.0 N @ 150 km/h   |   85.4 lbf @ 150 km/h
Wind Loading, maximum   1,404.0 N @ 150 km/h   |   315.6 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2720.0 mm   |   107.1 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   54.0 kg   |   119.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2906.0 mm   |   114.4 in
Width   565.0 mm   |   22.2 in
Depth   312.0 mm   |   12.3 in
Shipping Weight   78.8 kg   |   173.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink