Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS R350e Indoor Access Point

Entry-Level Wi-Fi 6 2x2:2 Indoor Access Point with 1.8 Gbps max rate

RUCKUS R350e Indoor Access Point Features

Small facilities can face big-time demands on their wireless infrastructure. Whether staying overnight in a motel, working out of a small office or connecting to a public hotspot, users are often still accessing the same high-bandwidth applications and content they’d consume anywhere else. And they expect reliable connectivity. How can you provide it at a price even the smallest business can afford?
The RUCKUS® R350e delivers consistent, reliable Wi-Fi 6 (802.11ax) wireless networking at an affordable price. The AP features several patented RUCKUS technologies for performance optimization and interference mitigation found in our premier access points, delivering superior user experiences. But it provides them in an ultra-compact form factor built for small venues—with a price tag to match.
The R350e is an ideal choice for low-density environments will less coverage areas including small and medium-size economy hotels and motels, small and medium-size businesses, retail locations, restaurants, and multi-tenant small offices and branch offices.

Specifications for RUCKUS R350e Indoor Access Point

R350E | RUCKUS R350e Indoor Access Point [R350_Top_Straight]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point
Product Brand RUCKUS®
Antenna Gain Up to 3 dBi
BeamFlex No
ChannelFly Yes
Concurrent Users 128
Controller Support RUCKUS One™ | RUCKUS SmartZone | RUCKUS Unleashed™
Ethernet Ports 1 x 1 GbE
Number of Radios Dual-Radio
PD-MRC No
PHY Rate at 2.4 GHz, maximum 574 Mb/s
PHY Rate at 5 GHz, maximum 1200 Mb/s
Combined Max PHY Rate 1774 Mb/s
Radio Chains and Streams 2x2:2
Rx Sensitivity at 2.4 GHz -101 dBm
Rx Sensitivity at 5 GHz -101 dBm
SmartMesh Yes
Venue Type Office/Retail
Venue Sub-Type Remote/Home Office
Wi-Fi Bands Supported 2.4 GHz | 5 GHz
Wi-Fi Generation Wi-Fi 6
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)

Product Downloads and Links

RUCKUS R350e Data Sheet

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS R350 Access Point Technical Documents
RUCKUS R350 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty