Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 7550-48F

Base Product: ICX7550

Entry-Level Aggregation 48 Ports 1G/10G SFP/SFP+ Switch

Specifications for RUCKUS ICX 7550-48F

ICX7550-48F | RUCKUS ICX 7550-48F [RUCKUS ICX 7550-48F]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 912 Gb/s
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 4
100 GbE QSFP28 Ports, quantity, maximum 2
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 2400 Gb/s
PoE/PoE+ No
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology No
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) No
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes
Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Downloads and Links

RUCKUS Ethernet Optics Family Data Sheet
RUCKUS ICX 7550 Switch Data Sheet
RUCKUS ICX Switch Product Line Data Sheet
RUCKUS SmartZone Family Data Sheet
SmartZone OS 5 - At-A-Glance

Related Resources

Technical Publication

RUCKUS Architecture for Primary Education Districts
RUCKUS ICX 7550 Ethernet Switch Technical Documents
RUCKUS ICX 7550-48f Product Documentation and Software Download on RUCKUS support website
RUCKUS ICX Switches in the Datacenter
RUCKUS ICX Switches Take Stacking to The Next Level

Warranty

CommScope Limited Product Warranty