Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-HR25X-10-12

Three Sector Top Rail Kit, 2-7/8 in OD x 10 ft 6 in face with (12) 2-7/8" Pipe Mounts included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform

General Specifications

Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Platform Width 3200.400 mm | 126 in
Width 3200.400 mm | 126 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Corner clips | Hardware | Pipe mounts | Rail
Packaging quantity 1
Weight, net 56.5 kg | 124.561 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Co-location platform

General Specifications

Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.200 m | 10.5 ft
Platform Width 3200.400 mm | 126 in
Width 3200.400 mm | 126 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Corner clips | Hardware | Pipe mounts | Rail
Packaging quantity 1
Weight, net 56.5 kg | 124.561 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification