RM-A800
Round Member Adapter, 2 in to 10 in
Specifications
Product Classification
Product Type | Clamp set |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 330.2 mm | 13 in |
Mounting Diameter, maximum | 254 mm | 10 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Hose clamp |
Packaging quantity | 10 |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp set |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 330.2 mm | 13 in |
Mounting Diameter, maximum | 254 mm | 10 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Hose clamp |
Packaging quantity | 10 |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse