- ホーム
- 製品タイプ
- コネクタ
- ワイヤレス同軸ケーブルコネクタ
- アクセサリ
- 31768A
Warning Icon
For other alternatives, please contact us for more information.
31768A
Angle Adapter, standard, 3/8 in tapped hole
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® standard product in the United States and Canada |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 14.2 in | 5.591 in |
Width, packed | 14.2 in | 5.591 in |
Length, packed | 10.2 in | 4.016 in |
Packaging quantity | 10 |
Weight, gross | 2.33 lb | 5.137 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® standard product in the United States and Canada |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 14.2 in | 5.591 in |
Width, packed | 14.2 in | 5.591 in |
Length, packed | 10.2 in | 4.016 in |
Packaging quantity | 10 |
Weight, gross | 2.33 lb | 5.137 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Related Products and Accessories
Related Products
Antennas
-
222040-2 EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed
-
EW127A EW127A, HELIAX® Standard Elliptical Waveguide, 11.7–13.25 GHz, black PE jacket
-
EW132-144 EW132, HELIAX® Standard Elliptical Waveguide, 14.4–15.35 GHz, black PE jacket
-
EW220 EW220, HELIAX® Standard Elliptical Waveguide, 21.2–23.6 GHz, black PE jacket
-
EW240 EW240, HELIAX® Standard Elliptical Waveguide, 24.0–26.5 GHz, black PE jacket
-
EW37 EW37, HELIAX® Standard Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EW43 EW43, HELIAX® Standard Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EW90 EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
-
EWP127A-117 EWP127A, HELIAX® Premium Elliptical Waveguide, 11.7–12.2 GHz, black PE jacket
-
EWP127A-122 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.2–12.7 GHz, black PE jacket
-
EWP127A-127 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.7–13.25 GHz, black PE jacket
-
EWP132-140 EWP132, HELIAX® Premium Elliptical Waveguide, 14.0–14.5 GHz, black PE jacket
-
EWP37-34 EWP37, HELIAX® Premium Elliptical Waveguide, 3.4–3.9 GHz, black PE jacket
-
EWP37-36 EWP37, HELIAX® Premium Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EWP37S EWP37, HELIAX® Super Premium Elliptical Waveguide, 3.7–4.2 GHz, black PE jacket
-
EWP43 EWP43, HELIAX® Premium Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP90-100 EWP90, HELIAX® Premium Elliptical Waveguide, 10.0–10.7 GHz, black PE jacket
-
EWP90-105 EWP90, HELIAX® Premium Elliptical Waveguide, 10.2–10.7 GHz, black PE jacket
-
EWP90-107 EWP90, HELIAX® Premium Elliptical Waveguide, 10.7–11.7 GHz, black PE jacket
Cables
-
222040-2 EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed
-
EW127A EW127A, HELIAX® Standard Elliptical Waveguide, 11.7–13.25 GHz, black PE jacket
-
EW132-144 EW132, HELIAX® Standard Elliptical Waveguide, 14.4–15.35 GHz, black PE jacket
-
EW220 EW220, HELIAX® Standard Elliptical Waveguide, 21.2–23.6 GHz, black PE jacket
-
EW240 EW240, HELIAX® Standard Elliptical Waveguide, 24.0–26.5 GHz, black PE jacket
-
EW37 EW37, HELIAX® Standard Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EW43 EW43, HELIAX® Standard Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EW90 EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
-
EWP127A-117 EWP127A, HELIAX® Premium Elliptical Waveguide, 11.7–12.2 GHz, black PE jacket
-
EWP127A-122 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.2–12.7 GHz, black PE jacket
-
EWP127A-127 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.7–13.25 GHz, black PE jacket
-
EWP132-140 EWP132, HELIAX® Premium Elliptical Waveguide, 14.0–14.5 GHz, black PE jacket
-
EWP37-34 EWP37, HELIAX® Premium Elliptical Waveguide, 3.4–3.9 GHz, black PE jacket
-
EWP37-36 EWP37, HELIAX® Premium Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EWP37S EWP37, HELIAX® Super Premium Elliptical Waveguide, 3.7–4.2 GHz, black PE jacket
-
EWP43 EWP43, HELIAX® Premium Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP90-100 EWP90, HELIAX® Premium Elliptical Waveguide, 10.0–10.7 GHz, black PE jacket
-
EWP90-105 EWP90, HELIAX® Premium Elliptical Waveguide, 10.2–10.7 GHz, black PE jacket
-
EWP90-107 EWP90, HELIAX® Premium Elliptical Waveguide, 10.7–11.7 GHz, black PE jacket
Structural Support, Tools & Accessories
-
42396A-1 Butterfly Hanger for 1-1/4 in coaxial cable and elliptical waveguide 64
-
42396A-2 Butterfly Hanger for 1-5/8 in coaxial cable
-
42396A-4 Butterfly Hanger for 2-1/4 in coaxial cable and elliptical waveguide 37
-
42396A-5 Butterfly Hanger for 7/8 in coaxial cable and elliptical waveguide 85 and 90
-
42396A-9 Butterfly Hanger for 5/8 in coaxial cable and elliptical waveguide 127 and 132
-
43211A Butterfly Hanger for 1/2 in or 3/8 in coaxial cable and elliptical waveguide 180, 220, and 240
-
BHD-12 Double Block Hanger for 1/2 in coaxial cable (LDF4)
-
BHD-12S Double Block Hanger for 1/2 in coaxial cable (FSJ4)
-
BHD-14 Double Block Hanger for 1/4 inch coaxial cable
-
BHD-158 Double Block Hanger for 1-5/8 in coaxial cable
-
BHD-4MM Double Block Hanger for 5 - 7 mm fiber cables
-
BHS-158 Single Block Hanger for 1-5/8 in coaxial cable
-
L4CLICK Double Click-on Hanger for 1/2 in coaxial cable
-
L5CLICKB Double Click-on Hanger for 7/8 in coaxial cable
-
L6CLICK Double Click-on Hanger for 1-1/4 in coaxial cable
-
L7CLICK Double Click-on Hanger for 1-5/8 in coaxial cable
-
243095-1 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 177.8 mm (7 in) length
-
243095-10 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 120.65 mm (4.75 in) length
-
243095-11 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 101.09 mm (3.98 in) length
-
243095-12 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 125.98 mm (4.96 in) length
-
243095-2 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 247.65 mm (9.75 in) length
-
243095-3 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 181.10 mm (7.13 in) length
-
243095-4 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 250.95 mm (9.88 in) length
-
243095-5 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 137.16 mm (5.4 in) length
-
243095-6 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 184.15 mm (7.25 in) length
-
243095-7 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 140.97 mm (5.55 in) length
-
243095-8 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 185.92 mm (7.32 in) length
-
243095-9 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 95.25 mm (3.75 in) length
-
31769-1 Hardware Kit for Standard Hangers, includes 3/8 in hex head bolts and hardware
-
31769-4 Hardware Kit for Standard 5" hangers, includes 1/2 " x 1-1/4" fillister hardware
-
31769-5 Hardware Kit for Standard Hangers, includes 3/8 in hex head bolts and hardware
-
31771-4 Stainless Steel Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers
-
31771-6 Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers
-
HARDWARE Hardware
-
UGBKIT-0210 Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
-
UGBKIT-0210-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
-
UGBKIT-0212 Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
-
UGBKIT-0212-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
-
UGBKIT-0214 Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
-
UGBKIT-0214-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
-
UGBKIT-0412 Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
-
UGBKIT-0412-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
-
UGBKIT-0414 Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
-
UGBKIT-0414-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
-
UGBKIT-0420 Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
-
UGBKIT-0420-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
-
UGBKIT-0424 Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
-
UGBKIT-0424-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
-
UGBKIT-2 Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
-
UGBKIT-2T Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
-
UGBKIT-T Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)
Related Products
Antennas
-
222040-2 EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed
-
EW127A EW127A, HELIAX® Standard Elliptical Waveguide, 11.7–13.25 GHz, black PE jacket
-
EW132-144 EW132, HELIAX® Standard Elliptical Waveguide, 14.4–15.35 GHz, black PE jacket
-
EW220 EW220, HELIAX® Standard Elliptical Waveguide, 21.2–23.6 GHz, black PE jacket
-
EW240 EW240, HELIAX® Standard Elliptical Waveguide, 24.0–26.5 GHz, black PE jacket
-
EW37 EW37, HELIAX® Standard Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EW43 EW43, HELIAX® Standard Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EW90 EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
-
EWP127A-117 EWP127A, HELIAX® Premium Elliptical Waveguide, 11.7–12.2 GHz, black PE jacket
-
EWP127A-122 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.2–12.7 GHz, black PE jacket
-
EWP127A-127 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.7–13.25 GHz, black PE jacket
-
EWP132-140 EWP132, HELIAX® Premium Elliptical Waveguide, 14.0–14.5 GHz, black PE jacket
-
EWP37-34 EWP37, HELIAX® Premium Elliptical Waveguide, 3.4–3.9 GHz, black PE jacket
-
EWP37-36 EWP37, HELIAX® Premium Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EWP37S EWP37, HELIAX® Super Premium Elliptical Waveguide, 3.7–4.2 GHz, black PE jacket
-
EWP43 EWP43, HELIAX® Premium Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP90-100 EWP90, HELIAX® Premium Elliptical Waveguide, 10.0–10.7 GHz, black PE jacket
-
EWP90-105 EWP90, HELIAX® Premium Elliptical Waveguide, 10.2–10.7 GHz, black PE jacket
-
EWP90-107 EWP90, HELIAX® Premium Elliptical Waveguide, 10.7–11.7 GHz, black PE jacket
Cables
-
222040-2 EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed
-
EW127A EW127A, HELIAX® Standard Elliptical Waveguide, 11.7–13.25 GHz, black PE jacket
-
EW132-144 EW132, HELIAX® Standard Elliptical Waveguide, 14.4–15.35 GHz, black PE jacket
-
EW220 EW220, HELIAX® Standard Elliptical Waveguide, 21.2–23.6 GHz, black PE jacket
-
EW240 EW240, HELIAX® Standard Elliptical Waveguide, 24.0–26.5 GHz, black PE jacket
-
EW37 EW37, HELIAX® Standard Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EW43 EW43, HELIAX® Standard Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EW90 EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
-
EWP127A-117 EWP127A, HELIAX® Premium Elliptical Waveguide, 11.7–12.2 GHz, black PE jacket
-
EWP127A-122 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.2–12.7 GHz, black PE jacket
-
EWP127A-127 EWP127A, HELIAX® Premium Elliptical Waveguide, 12.7–13.25 GHz, black PE jacket
-
EWP132-140 EWP132, HELIAX® Premium Elliptical Waveguide, 14.0–14.5 GHz, black PE jacket
-
EWP37-34 EWP37, HELIAX® Premium Elliptical Waveguide, 3.4–3.9 GHz, black PE jacket
-
EWP37-36 EWP37, HELIAX® Premium Elliptical Waveguide, 3.6–4.2 GHz, black PE jacket
-
EWP37S EWP37, HELIAX® Super Premium Elliptical Waveguide, 3.7–4.2 GHz, black PE jacket
-
EWP43 EWP43, HELIAX® Premium Elliptical Waveguide, 4.4–5.0 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP90-100 EWP90, HELIAX® Premium Elliptical Waveguide, 10.0–10.7 GHz, black PE jacket
-
EWP90-105 EWP90, HELIAX® Premium Elliptical Waveguide, 10.2–10.7 GHz, black PE jacket
-
EWP90-107 EWP90, HELIAX® Premium Elliptical Waveguide, 10.7–11.7 GHz, black PE jacket
Structural Support, Tools & Accessories
-
42396A-1 Butterfly Hanger for 1-1/4 in coaxial cable and elliptical waveguide 64
-
42396A-2 Butterfly Hanger for 1-5/8 in coaxial cable
-
42396A-4 Butterfly Hanger for 2-1/4 in coaxial cable and elliptical waveguide 37
-
42396A-5 Butterfly Hanger for 7/8 in coaxial cable and elliptical waveguide 85 and 90
-
42396A-9 Butterfly Hanger for 5/8 in coaxial cable and elliptical waveguide 127 and 132
-
43211A Butterfly Hanger for 1/2 in or 3/8 in coaxial cable and elliptical waveguide 180, 220, and 240
-
BHD-12 Double Block Hanger for 1/2 in coaxial cable (LDF4)
-
BHD-12S Double Block Hanger for 1/2 in coaxial cable (FSJ4)
-
BHD-14 Double Block Hanger for 1/4 inch coaxial cable
-
BHD-158 Double Block Hanger for 1-5/8 in coaxial cable
-
BHD-4MM Double Block Hanger for 5 - 7 mm fiber cables
-
BHS-158 Single Block Hanger for 1-5/8 in coaxial cable
-
L4CLICK Double Click-on Hanger for 1/2 in coaxial cable
-
L5CLICKB Double Click-on Hanger for 7/8 in coaxial cable
-
L6CLICK Double Click-on Hanger for 1-1/4 in coaxial cable
-
L7CLICK Double Click-on Hanger for 1-5/8 in coaxial cable
-
243095-1 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 177.8 mm (7 in) length
-
243095-10 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 120.65 mm (4.75 in) length
-
243095-11 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 101.09 mm (3.98 in) length
-
243095-12 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 125.98 mm (4.96 in) length
-
243095-2 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 247.65 mm (9.75 in) length
-
243095-3 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 181.10 mm (7.13 in) length
-
243095-4 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 250.95 mm (9.88 in) length
-
243095-5 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 137.16 mm (5.4 in) length
-
243095-6 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 184.15 mm (7.25 in) length
-
243095-7 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 140.97 mm (5.55 in) length
-
243095-8 Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 185.92 mm (7.32 in) length
-
243095-9 Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 95.25 mm (3.75 in) length
-
31769-1 Hardware Kit for Standard Hangers, includes 3/8 in hex head bolts and hardware
-
31769-4 Hardware Kit for Standard 5" hangers, includes 1/2 " x 1-1/4" fillister hardware
-
31769-5 Hardware Kit for Standard Hangers, includes 3/8 in hex head bolts and hardware
-
31771-4 Stainless Steel Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers
-
31771-6 Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers
-
HARDWARE Hardware
-
UGBKIT-0210 Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
-
UGBKIT-0210-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
-
UGBKIT-0212 Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
-
UGBKIT-0212-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
-
UGBKIT-0214 Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
-
UGBKIT-0214-T Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
-
UGBKIT-0412 Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
-
UGBKIT-0412-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
-
UGBKIT-0414 Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
-
UGBKIT-0414-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
-
UGBKIT-0420 Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
-
UGBKIT-0420-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
-
UGBKIT-0424 Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
-
UGBKIT-0424-T Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
-
UGBKIT-2 Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
-
UGBKIT-2T Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
-
UGBKIT-T Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)
Other Ways to Browse
Translation Download Request
You are about to download a machine translated document.
To prove you’re not a bot, solve this simple math problem.
The machine translated document is now available for download.