LM-100-SSH
Tapered Pipe-to-Pipe Adapter, adapts 4 in to 9 in OD pipe to 8 in to 16 in OD pipe
Specifications
Product Classification
Product Type | Adapter |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 508 mm | 20 in |
Length | 762 mm | 30 in |
Mounting Diameter 2, maximum | 406.4 mm | 16 in |
Mounting Diameter 2, minimum | 203.2 mm | 8 in |
Mounting Diameter, maximum | 228.6 mm | 9 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 29.9 kg | 65.918 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Adapter |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 508 mm | 20 in |
Length | 762 mm | 30 in |
Mounting Diameter 2, maximum | 406.4 mm | 16 in |
Mounting Diameter 2, minimum | 203.2 mm | 8 in |
Mounting Diameter, maximum | 228.6 mm | 9 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 29.9 kg | 65.918 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse