AP-2525XP96
Antenna Pipe and Crossover Plate Mount Kit, 2-7/8 in to 2-7/8 in OD, Includes 2-7/8" OD x 8ft Pipe
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Pipe-to-pipe |
Pipe, quantity | 1 |
Dimensions
Height | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 73.660 mm | 2.9 in |
Mounting Diameter, minimum | 73.660 mm | 2.9 in |
Pipe Outer Diameter | 73.660 mm | 2.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Pipe | U-bolts |
Packaging quantity | 1 |
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Pipe-to-pipe |
Pipe, quantity | 1 |
Dimensions
Height | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 73.660 mm | 2.9 in |
Mounting Diameter, minimum | 73.660 mm | 2.9 in |
Pipe Outer Diameter | 73.660 mm | 2.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Pipe | U-bolts |
Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse