460200126
PowerShift® Metro AC/DC Module, 48VDC SIERRA 25 CONVERTER
Specifications
Product Classification
Product Type | Module |
Product Brand | PowerShift Metro® |
Dimensions
Height | 86.360 mm | 3.4 in |
Width | 101.6 mm | 4 in |
Depth | 434.848 mm | 17.12 in |
Electrical Specifications
Input Current, nominal, ac | 12.5 A |
Input Current, nominal, dc | 54.4 A |
Input Voltage Range | -32 to -63 Vdc |
Input Voltage, nominal, ac | 230 V |
Input Voltage, nominal, dc | -48 V |
Output Current, max | 50A |
Output Current, nominal, ac | 13.1 A |
Output Current, nominal, dc | 6.75 A |
Output Voltage Range | -32 to -63 Vdc |
Output Voltage, nominal, ac | 230 V |
Output Voltage, nominal, dc | 53.5 V |
Electrical Safety Standard | IEC 62040-1 | UL1778 |
Electromagnetic Compatibility/Interference (EMC/EMI) | CISPR 32 Class A | ETSI300386 | FCC Part 15 Class A | IEC61000-4-2 | IEC61000-4-3 | IEC61000-4-4 | IEC61000-4-5 | IEC61000-4-6 |
Frequency, ac | 50 Hz (47 - 53 Hz) or 60 Hz (57 - 63 Hz) |
Power Efficiency | 93.5 % |
Total Output Power | 2400 W, input voltage dependent |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 10%–85%, non-condensing |
Mean Time Between Failures (MTBF) at Temperature | 240,000 h @ 30 °C |
Standards Compliance | ETSI300019 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | Module |
Product Brand | PowerShift Metro® |
Dimensions
Height | 86.360 mm | 3.4 in |
Width | 101.6 mm | 4 in |
Depth | 434.848 mm | 17.12 in |
Electrical Specifications
Input Current, nominal, ac | 12.5 A |
Input Current, nominal, dc | 54.4 A |
Input Voltage Range | -32 to -63 Vdc |
Input Voltage, nominal, ac | 230 V |
Input Voltage, nominal, dc | -48 V |
Output Current, max | 50A |
Output Current, nominal, ac | 13.1 A |
Output Current, nominal, dc | 6.75 A |
Output Voltage Range | -32 to -63 Vdc |
Output Voltage, nominal, ac | 230 V |
Output Voltage, nominal, dc | 53.5 V |
Electrical Safety Standard | IEC 62040-1 | UL1778 |
Electromagnetic Compatibility/Interference (EMC/EMI) | CISPR 32 Class A | ETSI300386 | FCC Part 15 Class A | IEC61000-4-2 | IEC61000-4-3 | IEC61000-4-4 | IEC61000-4-5 | IEC61000-4-6 |
Frequency, ac | 50 Hz (47 - 53 Hz) or 60 Hz (57 - 63 Hz) |
Power Efficiency | 93.5 % |
Total Output Power | 2400 W, input voltage dependent |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 10%–85%, non-condensing |
Mean Time Between Failures (MTBF) at Temperature | 240,000 h @ 30 °C |
Standards Compliance | ETSI300019 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse