MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 1500 mm long, uncoated, 5 pcs
Specifications
Features and Benefits
- Flexible in use and installation due to its high shrink ratio
- Hotmelt adhesive version used where high mechanical and sealing performance is required
- Uncoated version used as an electrical insulator
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Uncoated |
Dimensions
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 95 mm | 3.74 in |
Recovered Inside Diameter, maximum | 29 mm | 1.142 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Uncoated |
Dimensions
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 95 mm | 3.74 in |
Recovered Inside Diameter, maximum | 29 mm | 1.142 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse