MT-580-10
C-tap, #2 AWG to #2 AWG
Specifications
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | C-tap |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 152.4 mm | 6 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | C-taps |
Packaging quantity | 100 |
Weight, net | 0.1 kg | 0.22 lb |
Product Classification
Product Type | C-tap |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 152.4 mm | 6 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | C-taps |
Packaging quantity | 100 |
Weight, net | 0.1 kg | 0.22 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse