MT-663
Spring Nut Kit, Zinc Plated, 1-5/8 in, with 1/2 in hole
Specifications
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Nut |
Dimensions
Height | 25.4 mm | 1 in |
Width | 40.64 mm | 1.6 in |
Length | 50.8 mm | 2 in |
Packaging and Weights
Included | Spring nut |
Packaging quantity | 10 |
Weight, net | 0.9 kg | 1.984 lb |
Product Classification
Product Type | Nut |
Dimensions
Height | 25.4 mm | 1 in |
Width | 40.64 mm | 1.6 in |
Length | 50.8 mm | 2 in |
Packaging and Weights
Included | Spring nut |
Packaging quantity | 10 |
Weight, net | 0.9 kg | 1.984 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse