MT-381-10
Galvanized Threaded Rod, 5/8 in x 10 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 254.000 mm | 10 in |
Material Thickness | 15.875 mm | 0.625 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 254.000 mm | 10 in |
Material Thickness | 15.875 mm | 0.625 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse