Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MT-546-170

Plain End Pipe, 2-7/8 in OD x 170 in
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 73.66 mm | 2.9 in
Width 73.66 mm | 2.9 in
Length 4318 mm | 170 in
Pipe Length 4318 mm | 170 in
Pipe Outer Diameter 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 37 kg | 81.571 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 73.66 mm | 2.9 in
Width 73.66 mm | 2.9 in
Length 4318 mm | 170 in
Pipe Length 4318 mm | 170 in
Pipe Outer Diameter 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 37 kg | 81.571 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category