Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MT-541-150

Plain End Pipe, 2-3/8 in OD x 150 in
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 60.96 mm | 2.4 in
Width 60.96 mm | 2.4 in
Length 3810 mm | 150 in
Pipe Length 3810 mm | 150 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 4.8 kg | 10.582 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 60.96 mm | 2.4 in
Width 60.96 mm | 2.4 in
Length 3810 mm | 150 in
Pipe Length 3810 mm | 150 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 4.8 kg | 10.582 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category