Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

MT-502

1-5/8 in Straight Splice, 3/8 in, two-hole
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order
Specifications

Product Classification

Product Type Square rail support component

General Specifications

Mounting Square support rail

Dimensions

Height 2 in | 50.8 mm
Width 6 in | 152.4 mm
Length 3 in | 76.2 mm
Inner Diameter 0.4 in | 10.16 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Splice
Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb

Product Classification

Product Type Square rail support component

General Specifications

Mounting Square support rail

Dimensions

Height 2 in | 50.8 mm
Width 6 in | 152.4 mm
Length 3 in | 76.2 mm
Inner Diameter 0.4 in | 10.16 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Splice
Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category