Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

MT-497

1-5/8 in 90° Angle Fitting, 3/8 in, two-hole
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order
Specifications

Product Classification

Product Type Square rail support component

General Specifications

Mounting Square support rail

Dimensions

Height 50.8 mm | 2 in
Width 152.4 mm | 6 in
Length 76.2 mm | 3 in
Inner Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Splice
Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb

Product Classification

Product Type Square rail support component

General Specifications

Mounting Square support rail

Dimensions

Height 50.8 mm | 2 in
Width 152.4 mm | 6 in
Length 76.2 mm | 3 in
Inner Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Splice
Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb
Other Ways to Browse

Browse by Category

Browse by Category