Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

MT-475

1-5/8 in Single Galvanized Square Support Rail, 10 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order
Specifications

Product Classification

Product Type Square rail support component

Dimensions

Height 2 in | 50.8 mm
Width 1.6 in | 40.64 mm
Length 120 in | 3048 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Square support rail
Packaging quantity 1
Weight, net 5.9 kg | 13.007 lb

Product Classification

Product Type Square rail support component

Dimensions

Height 2 in | 50.8 mm
Width 1.6 in | 40.64 mm
Length 120 in | 3048 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Square support rail
Packaging quantity 1
Weight, net 5.9 kg | 13.007 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category