MT-F1546
Base Product: PLATFORM-ACCESSORIES
Secured Cable Chase with 4 Glands - 12.5 ft long x 2 ft wide
Specifications
Product Classification
Product Type | Cable trough |
Dimensions
Height | 203.200 mm | 8 in |
Width | 609.600 mm | 24 in |
Length | 3835.400 mm | 151 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Cable trough |
Dimensions
Height | 203.200 mm | 8 in |
Width | 609.600 mm | 24 in |
Length | 3835.400 mm | 151 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse