EQ-STEP-2
Base Product: PLATFORM-ACCESSORIES
Double Step Kit for EQ-P series platforms
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1524 mm | 60 in |
Width | 1219.2 mm | 48 in |
Length | 508 mm | 20 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 102.1 kg | 225.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1524 mm | 60 in |
Width | 1219.2 mm | 48 in |
Length | 508 mm | 20 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 102.1 kg | 225.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse