Warning Icon
This product was discontinued on: June 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

760174185 | ST-SL-HAND-50-HEAD

  • Available in:
  • Latin America
  • Asia
  • EMEA
  • Australia/New Zealand
  • North America
SpeedPRO™ Hydraulic Hand Held Slotting Tool Head, 50 mm (2 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | EMEA | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 45 mm | 1.772 in
Width 107 mm | 4.213 in
Length 68 mm | 2.677 in
System Dimensions 2 in x 2 in | 50 mm x 50 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1 kg | 2.205 lb

Product Classification

Regional Availability Latin America | Asia | EMEA | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 45 mm | 1.772 in
Width 107 mm | 4.213 in
Length 68 mm | 2.677 in
System Dimensions 2 in x 2 in | 50 mm x 50 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1 kg | 2.205 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty