Warning Icon
This product was discontinued on: June 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

760174177 | ST-SL-HAND-50-TOOL

  • Available in:
  • EMEA
  • Australia/New Zealand
  • North America
  • Latin America
  • Asia
SpeedPRO™ Hydraulic Hand Held Slotting Tool, 50 mm (2 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This hand held hydraulic duct slotting tool is a revolutionary design that takes the stress and effort out of slotting channel
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 185 mm | 7.283 in
Width 250 mm | 9.843 in
Length 410 mm | 16.142 in
System Dimensions 50 mm x 50 mm | 2 in x 2 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.5 kg | 5.512 lb

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 185 mm | 7.283 in
Width 250 mm | 9.843 in
Length 410 mm | 16.142 in
System Dimensions 50 mm x 50 mm | 2 in x 2 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.5 kg | 5.512 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty