Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174169 | ST-SL-TOOL

  • Available in:
  • Latin America
  • Australia/New Zealand
  • North America
  • Asia
  • EMEA
SpeedPRO™ Foot Operated Slotting Tool for 300 mm, 220 mm, and 100 mm (12 in, 8 in, and 4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Allows installers to improve efficiency with its no fuss operation and ergonomic design
  • Compared to the hand slotting tool, this tool is safer, and can improve installation efficiency
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | North America | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides for safe and improved installation efficiency
Color Yellow

Dimensions

Height 195 mm | 7.677 in
Width 310 mm | 12.205 in
Length 650 mm | 25.591 in
System Dimensions 100 mm x 100 mm | 220 mm x 100 mm | 100 mm x 50 mm | 4 in x 4 in | 4 in x 2 in | 8 in x 4 in | 300 mm x 100 mm | 12 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 14 kg | 30.865 lb

Product Classification

Regional Availability Latin America | Australia/New Zealand | North America | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides for safe and improved installation efficiency
Color Yellow

Dimensions

Height 195 mm | 7.677 in
Width 310 mm | 12.205 in
Length 650 mm | 25.591 in
System Dimensions 100 mm x 100 mm | 220 mm x 100 mm | 100 mm x 50 mm | 4 in x 4 in | 4 in x 2 in | 8 in x 4 in | 300 mm x 100 mm | 12 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 14 kg | 30.865 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty